* RSX201L-30_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/03/17 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT RSX201L-30_TH Tj Ta C1 Tj Ta 728u C2 2 Ta 1.74m C3 3 Ta 19.3m C4 4 Ta 229m R1 Tj 2 1.20 R2 2 3 858m R3 3 4 17.0 R4 4 Ta 74.6 .ENDS RSX201L-30_TH