* RSX101VA-30_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/03/27 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT RSX101VA-30_TH Tj Ta C1 Tj Ta 165u C2 2 Ta 701u C3 3 Ta 14.8m C4 4 Ta 1.02 R1 Tj 2 5.28 R2 2 3 34.6 R3 3 4 68.1 R4 4 Ta 46.5 .ENDS RSX101VA-30_TH