* RB551V-30_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/04/21 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT RB551V-30_TH Tj Ta C1 Tj Ta 112u C2 2 Ta 463u C3 3 Ta 6.32m C4 4 Ta 2.40 R1 Tj 2 6.83 R2 2 3 57.9 R3 3 4 118 R4 4 Ta 30.7 .ENDS RB551V-30_TH