* RB551SS-30_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/05/10 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT RB551SS-30_TH Tj Ta C1 Tj Ta 64.2u C2 2 Ta 204u C3 3 Ta 16.8m C4 4 Ta 1.28 R1 Tj 2 21.4 R2 2 3 59.0 R3 3 4 67.5 R4 4 Ta 44.3 .ENDS RB551SS-30_TH