* RB491D_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/03/18 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT RB491D_TH Tj Ta C1 Tj Ta 196u C2 2 Ta 145u C3 3 Ta 1.22m C4 4 Ta 101m R1 Tj 2 4.98 R2 2 3 17.6 R3 3 4 154 R4 4 Ta 121 .ENDS RB491D_TH