* RB411D_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/03/22 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT RB411D_TH Tj Ta C1 Tj Ta 189u C2 2 Ta 155u C3 3 Ta 1.21m C4 4 Ta 104m R1 Tj 2 5.21 R2 2 3 18.3 R3 3 4 149 R4 4 Ta 120 .ENDS RB411D_TH