* RB162VA-20_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/03/28 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT RB162VA-20_TH Tj Ta C1 Tj Ta 158u C2 2 Ta 728u C3 3 Ta 15.7m C4 4 Ta 1.20 R1 Tj 2 7.32 R2 2 3 33.0 R3 3 4 71.4 R4 4 Ta 44.7 .ENDS RB162VA-20_TH