* RB162M-60_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2010/07/09 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT RB162M-60_TH Tj Ta C1 Tj Ta 470u C2 2 Ta 1.04m C3 3 Ta 20.2m C4 4 Ta 833m R1 Tj 2 2.93 R2 2 3 19.8 R3 3 4 50.0 R4 4 Ta 49.7 .ENDS RB162M-60_TH