* RB161VA-20_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/03/28 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT RB161VA-20_TH Tj Ta C1 Tj Ta 161u C2 2 Ta 770u C3 3 Ta 16.9m C4 4 Ta 1.39 R1 Tj 2 7.91 R2 2 3 33.7 R3 3 4 67.1 R4 4 Ta 46.6 .ENDS RB161VA-20_TH