* RB161M-20_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/03/23 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT RB161M-20_TH Tj Ta C1 Tj Ta 625u C2 2 Ta 1.47m C3 3 Ta 21.3m C4 4 Ta 719m R1 Tj 2 2.87 R2 2 3 17.6 R3 3 4 46.3 R4 4 Ta 51.3 .ENDS RB161M-20_TH