* RB160M-90_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/03/18 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT RB160M-90_TH Tj Ta C1 Tj Ta 618u C2 2 Ta 1.61m C3 3 Ta 23.2m C4 4 Ta 745m R1 Tj 2 2.82 R2 2 3 17.5 R3 3 4 45.9 R4 4 Ta 54.0 .ENDS RB160M-90_TH