* RB061US-30_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/04/21 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT RB061US-30_TH Tj Ta C1 Tj Ta 339u C2 2 Ta 228u C3 3 Ta 3.74m C4 4 Ta 209m R1 Tj 2 1.41 R2 2 3 7.62 R3 3 4 53.4 R4 4 Ta 80.9 .ENDS RB061US-30_TH