* RB060M-60_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/03/25 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT RB060M-60_TH Tj Ta C1 Tj Ta 694u C2 2 Ta 1.75m C3 3 Ta 21.4m C4 4 Ta 735m R1 Tj 2 2.76 R2 2 3 16.8 R3 3 4 46.2 R4 4 Ta 55.9 .ENDS RB060M-60_TH