* RRE07VS4S_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/07/04 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT RRE07VS4S_TH Tj Ta C1 Tj Ta 195u C2 2 Ta 469u C3 3 Ta 18.7m C4 4 Ta 862m R1 Tj 2 4.55 R2 2 3 35.7 R3 3 4 75.4 R4 4 Ta 58.7 .ENDS RRE07VS4S_TH