* RR264M-400_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/03/15 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT RR264M-400_TH Tj Ta C1 Tj Ta 682u C2 2 Ta 1.70m C3 3 Ta 21.4m C4 4 Ta 808m R1 Tj 2 2.79 R2 2 3 17.1 R3 3 4 45.9 R4 4 Ta 52.6 .ENDS RR264M-400_TH