* ZDX130N50_THC THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/08/31 * Tj-Junction * Tc-Case (a point of surface package to heat sink) * Ta-Ambient .SUBCKT ZDX130N50_THC Tj Tc Ta C1 Tj Ta 3.35m C2 2 Ta 45.6m C3 3 Ta 512m R1 Tj 2 111m R2 2 3 647m R3 3 Tc 2.14 .ENDS ZDX130N50_THC