* ZDS020N60_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/05/27 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT ZDS020N60_TH Tj Ta C1 Tj Ta 1.60m C2 2 Ta 7.99m C3 3 Ta 39.8m C4 4 Ta 1.00 R1 Tj 2 749m R2 2 3 4.13 R3 3 4 17.6 R4 4 Ta 59.4 .ENDS ZDS020N60_TH