* RSJ450N04_THC THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/08/31 * Tj-Junction * Tc-Case (a point of surface package to heat sink) * Ta-Ambient .SUBCKT RSJ450N04_THC Tj Tc Ta C1 Tj Ta 1.22m C2 2 Ta 3.75m C3 3 Ta 161m R1 Tj 2 133m R2 2 3 533m R3 3 Tc 628m .ENDS RSJ450N04_THC