* RSJ400N06_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/07/25 * Tj-Junction * Tc-Case (a point of surface package to heat sink) .SUBCKT RSJ400N06_TH Tj Tc C1 Tj Tc 1.22m C2 2 Tc 3.75m C3 3 Tc 161m R1 Tj 2 133m R2 2 3 533m R3 3 Tc 628m .ENDS RSJ400N06_TH