* RSJ300N10_THC THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/08/31 * Tj-Junction * Tc-Case (a point of surface package to heat sink) * Ta-Ambient .SUBCKT RSJ300N10_THC Tj Tc Ta C1 Tj Ta 1.09m C2 2 Ta 3.18m C3 3 Ta 156m R1 Tj 2 156m R2 2 3 629m R3 3 Tc 635m .ENDS RSJ300N10_THC