* RSJ10HN06_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/07/26 * Tj-Junction * Tc-Case (a point of surface package to heat sink) .SUBCKT RSJ10HN06_TH Tj Tc C1 Tj Tc 3.53m C2 2 Tc 13.7m C3 3 Tc 249m R1 Tj 2 40.5m R2 2 3 146m R3 3 Tc 598m .ENDS RSJ10HN06_TH