* RDN150N20_THC THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/08/31 * Tj-Junction * Tc-Case (a point of surface package to heat sink) * Ta-Ambient .SUBCKT RDN150N20_THC Tj Tc Ta C1 Tj Ta 2.21m C2 2 Ta 27.7m C3 3 Ta 477m R1 Tj 2 181m R2 2 3 780m R3 3 Tc 2.16 .ENDS RDN150N20_THC