* RDD020N60_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/04/24 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT RDD020N60_TH Tj Ta C1 Tj Ta 1.94m C2 2 Ta 11.5m C3 3 Ta 140m C4 4 Ta 1.24 R1 Tj 2 1.16 R2 2 3 2.25 R3 3 4 21.5 R4 4 Ta 46.0 .ENDS RDD020N60_TH