* RCX510N25_THC THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/08/31 * Tj-Junction * Tc-Case (a point of surface package to heat sink) * Ta-Ambient .SUBCKT RCX510N25_THC Tj Tc Ta C1 Tj Ta 2.33m C2 2 Ta 46.9m C3 3 Ta 540m R1 Tj 2 113m R2 2 3 635m R3 3 Tc 2.13 .ENDS RCX510N25_THC