* RCD100N20_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/3/22 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT RCD100N20_TH Tj Ta C1 Tj Ta 2.37m C2 2 Ta 12.7m C3 3 Ta 153m C4 4 Ta 1.31 R1 Tj 2 1.08 R2 2 3 2.21 R3 3 4 21.4 R4 4 Ta 46.9 .ENDS RCD100N20_TH