* R6008ANX_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/05/17 * Tj-Junction * Tc-Case (a point of surface package to heat sink) .SUBCKT R6008ANX_TH Tj Tc C1 Tj Tc 1.66m C2 2 Tc 19.1m C3 3 Tc 460m R1 Tj 2 263m R2 2 3 977m R3 3 Tc 2.18 .ENDS R6008ANX_TH