* R6006ANX_THC THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/08/31 * Tj-Junction * Tc-Case (a point of surface package to heat sink) * Ta-Ambient .SUBCKT R6006ANX_THC Tj Tc Ta C1 Tj Ta 1.38m C2 2 Ta 14.6m C3 3 Ta 452m R1 Tj 2 342m R2 2 3 1.15 R3 3 Tc 2.19 .ENDS R6006ANX_THC