* R5021ANX_THC THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/08/31 * Tj-Junction * Tc-Case (a point of surface package to heat sink) * Ta-Ambient .SUBCKT R5021ANX_THC Tj Tc Ta C1 Tj Ta 3.95m C2 2 Ta 54.9m C3 3 Ta 530m R1 Tj 2 91.9m R2 2 3 607m R3 3 Tc 2.14 .ENDS R5021ANX_THC