* R4008AND_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/04/25 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT R4008AND_TH Tj Ta C1 Tj Ta 2.36m C2 2 Ta 12.6m C3 3 Ta 153m C4 4 Ta 1.25 R1 Tj 2 1.08 R2 2 3 2.21 R3 3 4 21.4 R4 4 Ta 43.0 .ENDS R4008AND_TH