* RSX1001T3_THC THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/08/31 * Tj-Junction * Tc-Case (a point of surface package to heat sink) * Ta-Ambient .SUBCKT RSX1001T3_THC Tj Tc Ta C1 Tj Ta 1.00m C2 2 Ta 8.70m C3 3 Ta 440m R1 Tj 2 575m R2 2 3 1.65 R3 3 Tc 2.25 .ENDS RSX1001T3_THC