* RB225NS-40_THC THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/08/31 * Tj-Junction * Tc-Case (a point of surface package to heat sink) * Ta-Ambient .SUBCKT RB225NS-40_THC Tj Tc Ta C1 Tj Ta 1.24m C2 2 Ta 3.86m C3 3 Ta 162m R1 Tj 2 130m R2 2 3 519m R3 3 Tc 626m .ENDS RB225NS-40_THC