* RB215T-90_THC THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/08/31 * Tj-Junction * Tc-Case (a point of surface package to heat sink) * Ta-Ambient .SUBCKT RB215T-90_THC Tj Tc Ta C1 Tj Ta 1.56m C2 2 Ta 17.4m C3 3 Ta 457m R1 Tj 2 289m R2 2 3 1.03 R3 3 Tc 2.18 .ENDS RB215T-90_THC