* RB095T-60_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/05/30 * Tj-Junction * Tc-Case (a point of surface package to heat sink) .SUBCKT RB095T-60_TH Tj Tc C1 Tj Tc 782u C2 2 Tc 5.26m C3 3 Tc 433m R1 Tj 2 949m R2 2 3 2.46 R3 3 Tc 2.33 .ENDS RB095T-60_TH