* RB095T-40_THC THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/08/31 * Tj-Junction * Tc-Case (a point of surface package to heat sink) * Ta-Ambient .SUBCKT RB095T-40_THC Tj Tc Ta C1 Tj Ta 782u C2 2 Ta 5.26m C3 3 Ta 433m R1 Tj 2 949m R2 2 3 2.46 R3 3 Tc 2.33 .ENDS RB095T-40_THC