* RB085T-90_THC THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/08/31 * Tj-Junction * Tc-Case (a point of surface package to heat sink) * Ta-Ambient .SUBCKT RB085T-90_THC Tj Tc Ta C1 Tj Ta 847u C2 2 Ta 6.29m C3 3 Ta 435m R1 Tj 2 795m R2 2 3 2.13 R3 3 Tc 2.29 .ENDS RB085T-90_THC