* RB085B-90_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/05/30 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT RB085B-90_TH Tj Ta C1 Tj Ta 1.06m C2 2 Ta 8.96m C3 3 Ta 112m C4 4 Ta 1.21 R1 Tj 2 1.55 R2 2 3 2.39 R3 3 4 22.0 R4 4 Ta 48.6 .ENDS RB085B-90_TH