* RZR040P01_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2010/05/14 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT RZR040P01_TH Tj Ta C1 Tj Ta 380u C2 2 Ta 405u C3 3 Ta 4.50m C4 4 Ta 279m R1 Tj 2 3.25 R2 2 3 7.26 R3 3 4 74.1 R4 4 Ta 83.2 .ENDS RZR040P01_TH