* RRQ045P03_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2010/05/27 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT RRQ045P03_TH Tj Ta C1 Tj Ta 439u C2 2 Ta 481u C3 3 Ta 6.60m C4 4 Ta 415m R1 Tj 2 2.60 R2 2 3 5.88 R3 3 4 41.7 R4 4 Ta 68.7 .ENDS RRQ045P03_TH