* RRQ030P03_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2010/06/18 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT RRQ030P03_TH Tj Ta C1 Tj Ta 318u C2 2 Ta 614u C3 3 Ta 6.27m C4 4 Ta 449m R1 Tj 2 3.07 R2 2 3 5.37 R3 3 4 39.3 R4 4 Ta 72.6 .ENDS RRQ030P03_TH