* RRH140P03_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2009/12/18 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT RRH140P03_TH Tj Ta C1 Tj Ta 4.24m C2 2 Ta 9.88m C3 3 Ta 48.7m C4 4 Ta 1.27 R1 Tj 2 690m R2 2 3 4.26 R3 3 4 12.3 R4 4 Ta 55.6 .ENDS RRH140P03_TH