* RRH100P03_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2009/12/18 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT RRH100P03_TH Tj Ta C1 Tj Ta 1.73m C2 2 Ta 7.91m C3 3 Ta 45.2m C4 4 Ta 1.05 R1 Tj 2 710m R2 2 3 3.02 R3 3 4 22.5 R4 4 Ta 58.8 .ENDS RRH100P03_TH