* RRH090P03_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2009/12/18 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT RRH090P03_TH Tj Ta C1 Tj Ta 1.73m C2 2 Ta 8.35m C3 3 Ta 42.8m C4 4 Ta 947m R1 Tj 2 670m R2 2 3 3.07 R3 3 4 15.4 R4 4 Ta 62.8 .ENDS RRH090P03_TH