* RRH075P03_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2009/12/18 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT RRH075P03_TH Tj Ta C1 Tj Ta 1.26m C2 2 Ta 3.06m C3 3 Ta 30.6m C4 4 Ta 875m R1 Tj 2 500m R2 2 3 2.25 R3 3 4 17.6 R4 4 Ta 68.4 .ENDS RRH075P03_TH