* RRH050P03_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2009/12/18 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT RRH050P03_TH Tj Ta C1 Tj Ta 589u C2 2 Ta 2.42m C3 3 Ta 38.2m C4 4 Ta 940m R1 Tj 2 1.48 R2 2 3 3.35 R3 3 4 18.8 R4 4 Ta 68.9 .ENDS RRH050P03_TH