* RRH040P03_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2009/11/18 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT RRH040P03_TH Tj Ta C1 Tj Ta 325u C2 2 Ta 2.21m C3 3 Ta 35.4m C4 4 Ta 1.02 R1 Tj 2 2.84 R2 2 3 4.87 R3 3 4 19.6 R4 4 Ta 62.5 .ENDS RRH040P03_TH