* RP1E090RP_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2010/1/20 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT RP1E090RP_TH Tj Ta C1 Tj Ta 2.01m C2 2 Ta 10.1m C3 3 Ta 35.1m C4 4 Ta 896m R1 Tj 2 1.73 R2 2 3 6.09 R3 3 4 10.8 R4 4 Ta 58.1 .ENDS RP1E090RP_TH