* RP1E050RP_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2010/1/19 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT RP1E050RP_TH Tj Ta C1 Tj Ta 613u C2 2 Ta 5.13m C3 3 Ta 87.4m C4 4 Ta 1.04 R1 Tj 2 3.31 R2 2 3 6.10 R3 3 4 16.9 R4 4 Ta 59.9 .ENDS RP1E050RP_TH