* RJP020N06_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2010/2/17 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT RJP020N06_TH Tj Ta C1 Tj Ta 348u C2 2 Ta 4.48m C3 3 Ta 22.1m C4 4 Ta 802m R1 Tj 2 2.61 R2 2 3 5.63 R3 3 4 27.9 R4 4 Ta 62.9 .ENDS RJP020N06_TH