* RHP030N03_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2010/2/17 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT RHP030N03_TH Tj Ta C1 Tj Ta 401u C2 2 Ta 4.50m C3 3 Ta 25.3m C4 4 Ta 779m R1 Tj 2 2.48 R2 2 3 5.59 R3 3 4 21.3 R4 4 Ta 66.6 .ENDS RHP030N03_TH