* RHP020N06_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2010/2/17 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT RHP020N06_TH Tj Ta C1 Tj Ta 339u C2 2 Ta 4.32m C3 3 Ta 23.8m C4 4 Ta 768m R1 Tj 2 2.46 R2 2 3 5.71 R3 3 4 24.7 R4 4 Ta 65.2 .ENDS RHP020N06_TH